IESNA:LM-63-2002
[TEST]P1642347
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3D-750-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 159W 70CRI 5000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (48) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.33A 159.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17327.7
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 159.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2940.2 3160.9 3225.6 3280.8 3290.2 3279.2 3293.4 3343.8 3417.9 3553.5 3733.2 3947.6 4179.4 4403.3 4611.4 
4821.0 4994.5 5133.2 5292.4 5487.9 5703.9 5954.6 6273.0 6626.2 7031.3 7397.1 7777.0 7918.9 7042.4 5355.5 
2997.0 1013.7 600.7 179.7 0.0 0.0 0.0 
2940.2 3172.0 3238.2 3283.9 3288.6 3279.2 3298.1 3348.6 3430.5 3561.4 3744.3 3960.3 4190.4 4401.7 4611.4 
4810.0 4989.7 5144.2 5294.0 5469.0 5669.2 5921.5 6239.9 6580.4 6990.3 7378.2 7813.3 8024.6 7241.0 5587.2 
3247.7 1097.3 632.2 212.8 0.0 0.0 0.0 
2940.2 3170.4 3228.7 3277.6 3291.8 3299.7 3337.5 3411.6 3510.9 3648.1 3831.0 4045.4 4266.1 4474.2 4671.3 
4866.8 5055.9 5229.4 5412.2 5601.4 5819.0 6091.7 6419.6 6829.5 7335.6 7807.0 8450.2 8874.3 8473.9 7061.3 
5259.3 2446.8 911.2 502.9 107.2 0.0 0.0 
2940.2 3175.1 3224.0 3266.6 3293.4 3323.3 3381.7 3477.8 3596.1 3738.0 3917.7 4121.1 4333.9 4529.4 4726.4 
4928.2 5136.3 5357.1 5607.7 5875.7 6192.6 6556.8 6993.5 7545.3 8202.7 8899.5 9702.0 10427.2 10468.2 8571.6 
6454.3 3993.4 1988.0 737.8 228.6 0.0 0.0 
2940.2 3164.1 3203.5 3236.6 3274.5 3323.3 3395.9 3495.2 3611.8 3745.8 3897.2 4067.5 4262.9 4456.9 4674.4 
4923.5 5199.4 5516.3 5861.5 6243.1 6670.3 7182.7 7788.1 8543.2 9415.1 10245.9 11081.5 11740.4 12013.2 10804.0 
7253.6 4787.9 2519.3 986.9 258.6 0.0 0.0 
2940.2 3146.8 3184.6 3211.4 3252.4 3312.3 3384.8 3482.6 3596.1 3720.6 3859.4 4023.3 4210.9 4415.9 4652.3 
4925.1 5249.9 5618.8 6023.9 6482.7 6969.9 7546.9 8261.0 9035.1 9870.7 10630.6 11340.0 11942.2 12205.5 11242.3 
7654.1 4428.5 2088.9 614.8 100.9 0.0 0.0 
2940.2 3143.6 3179.9 3194.1 3238.2 3298.1 3378.5 3469.9 3570.8 3682.8 3807.3 3965.0 4141.6 4352.8 4594.0 
4892.0 5229.4 5633.0 6080.7 6583.6 7174.8 7810.1 8536.9 9315.7 10047.2 10679.4 11256.4 11795.6 11854.0 10641.6 
7433.4 3749.0 1649.1 520.3 100.9 1.6 0.0 
2940.2 3120.0 3154.6 3159.4 3190.9 3255.5 3334.4 3425.8 3509.4 3597.6 3711.2 3845.2 4018.6 4228.3 4494.7 
4844.7 5246.7 5703.9 6263.6 6812.2 7509.0 8147.5 8820.7 9454.5 9990.5 10431.9 10870.2 11089.3 10499.7 8554.3 
5487.9 2725.8 1007.4 575.4 326.3 7.9 0.0 
2940.2 3077.4 3105.8 3101.0 3116.8 3168.8 3244.5 3329.6 3413.2 3496.8 3596.1 3728.5 3900.3 4133.7 4441.1 
4847.8 5346.0 5959.3 6626.2 7373.4 8114.4 8749.8 9341.0 9790.3 10159.2 10430.3 10539.1 10086.7 8409.2 5420.1 
2401.1 882.9 449.3 233.3 42.6 4.7 0.0 
2940.2 3023.8 3033.2 3028.5 3039.6 3077.4 3143.6 3219.3 3301.3 3388.0 3490.4 3632.3 3827.8 4102.1 4478.9 
4981.8 5596.7 6347.1 7125.9 7885.8 8510.1 8986.2 9337.8 9610.5 9771.4 9774.5 9388.3 8089.2 5358.6 2347.5 
613.3 233.3 124.5 67.8 28.4 6.3 0.0 
2940.2 2963.9 2929.2 2908.7 2910.3 2941.8 2998.6 3063.2 3124.7 3194.1 3282.3 3395.9 3556.7 3796.3 4116.3 
4556.2 5119.0 5754.3 6451.2 7018.7 7441.2 7693.5 7876.4 7999.3 7956.8 7669.8 6821.7 5194.7 2845.6 955.4 285.4 
151.3 105.6 88.3 64.6 14.2 0.0 
2940.2 2921.3 2863.0 2812.5 2790.5 2801.5 2833.0 2869.3 2905.6 2949.7 3003.3 3080.5 3192.5 3359.6 3592.9 
3935.0 4352.8 4885.7 5440.6 5866.3 6170.6 6320.3 6388.1 6361.3 6162.7 5733.9 4855.7 3490.4 1754.7 595.9 203.4 
132.4 108.8 93.0 63.1 17.3 0.0 
2940.2 2866.1 2776.3 2695.9 2643.8 2617.0 2610.7 2612.3 2612.3 2612.3 2613.9 2626.5 2658.0 2713.2 2814.1 
2978.1 3190.9 3451.0 3719.0 3886.2 3911.4 3797.9 3583.5 3266.6 2822.0 2270.2 1604.9 975.9 461.9 197.1 104.1 69.4 
37.8 23.6 12.6 4.7 0.0 
2940.2 2801.5 2643.8 2489.3 2352.2 2235.5 2131.5 2024.3 1901.3 1764.1 1612.8 1445.7 1258.1 1064.2 875.0 693.7 539.2 
425.7 351.6 307.4 274.3 247.5 222.3 200.2 178.1 156.1 134.0 113.5 89.9 67.8 47.3 33.1 22.1 12.6 9.5 6.3 0.0 
2940.2 2740.0 2509.8 2270.2 2036.9 1808.3 1575.0 1338.5 1098.8 876.6 685.8 534.4 441.4 395.7 367.3 339.0 316.9 293.2 
271.2 247.5 225.4 204.9 187.6 170.3 152.9 132.4 111.9 96.2 78.8 61.5 44.1 30.0 20.5 14.2 11.0 7.9 0.0 
2940.2 2681.7 2374.3 2052.6 1702.7 1374.7 1061.0 805.6 605.4 485.6 441.4 416.2 392.6 370.5 342.1 318.5 296.4 275.9 
257.0 236.5 219.1 200.2 181.3 162.4 143.5 126.1 108.8 93.0 78.8 64.6 47.3 36.3 26.8 18.9 12.6 7.9 0.0 
2940.2 2606.0 2246.6 1833.5 1407.8 1031.1 720.5 534.4 461.9 438.3 417.8 398.9 378.4 356.3 327.9 307.4 285.4 264.9 
247.5 228.6 211.3 192.3 171.8 151.3 130.9 113.5 96.2 82.0 67.8 58.3 47.3 36.3 26.8 20.5 15.8 11.0 0.0 
2940.2 2569.7 2131.5 1655.4 1155.6 789.8 545.5 466.7 444.6 424.1 406.7 389.4 368.9 345.3 321.6 299.5 277.5 258.6 
239.6 219.1 197.1 175.0 152.9 130.9 110.4 94.6 78.8 66.2 56.8 48.9 42.6 36.3 30.0 25.2 20.5 15.8 0.0 
2940.2 2525.6 2054.2 1516.6 1002.7 646.4 487.1 455.6 436.7 419.4 402.0 384.7 365.8 342.1 320.0 296.4 272.7 249.1 227.0 
203.4 178.1 154.5 130.9 107.2 88.3 72.5 59.9 52.0 47.3 44.1 42.6 39.4 36.3 30.0 25.2 18.9 0.0 
2940.2 2487.8 1984.9 1409.4 893.9 569.1 471.4 450.9 432.0 414.6 397.3 379.9 361.0 337.4 313.7 290.1 264.9 238.1 211.3 
184.5 157.7 132.4 108.8 89.9 72.5 59.9 52.0 47.3 45.7 44.1 44.1 42.6 39.4 34.7 28.4 22.1 0.0 
2940.2 2467.3 1948.6 1365.3 840.3 537.6 468.2 447.7 430.4 413.1 394.1 375.2 356.3 332.6 309.0 285.4 258.6 228.6 200.2 
171.8 145.0 119.8 97.7 78.8 64.6 55.2 48.9 45.7 44.1 44.1 44.1 42.6 39.4 36.3 31.5 23.6 0.0 
2940.2 2478.3 1956.5 1357.4 849.8 529.7 468.2 449.3 430.4 411.5 394.1 375.2 354.7 331.1 309.0 283.8 255.4 227.0 197.1 
168.7 141.9 116.7 94.6 77.3 63.1 53.6 47.3 45.7 44.1 44.1 44.1 42.6 39.4 36.3 31.5 23.6 0.0 
